|
EPD Extension Kit for MSP430 LaunchPad
|
Directories | |
| directory | Drivers |
Files | |
| file | Char.c |
| The definition of ASCII characters. | |
| file | Char.h [code] |
| file | EPD_Kit_Tool_Process.c |
| The functions that working with EPD Kit Tool. | |
| file | EPD_Kit_Tool_Process.h [code] |
| The definition of EPD Kit Tool. | |
| file | Mem_Flash.c |
| The functions of working with flash memory. | |
| file | Mem_Flash.h [code] |
| The definition of flash memory. | |
| file | Uart_Controller.c |
| The functions to control and return system packets. | |
| file | Uart_Controller.h [code] |
| The definition of system packet and command type. | |
1.8.3.1